BQ27XXXSW-LINUX

用于 BQ27XXX 的 Linux 驱动程序

BQ27XXXSW-LINUX

概述

The Linux driver supports the BQ27x series of Battery Fuel Gauges. The Linux driver supports communication through the I2C/HDQ bus and interfaces with the power supply sub-system to monitor battery properties.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • bq27200
  • bq27210
  • bq27500
  • bq27510
  • bq27520
  • bq27521
  • bq27530
  • bq27531
  • bq27541
  • bq27542
  • bq27546
  • bq27742
  • bq27545
  • bq27421
  • bq27425
  • bq27441
  • bq27621

 

Linux Source Files

The files associated with this device are:

  1. drivers/power/supply/bq27xxx_battery.c
  2. drivers/power/supply/bq27xxx_battery_i2c.c
  3. drivers/power/supply/bq27xxx_battery_hdq.c
  4. include/linux/power/bq27xxx_battery.h

Source Files

drivers/power/supply/bq27xxx_battery.c
drivers/power/supply/bq27xxx_battery_i2c.c
drivers/power/supply/bq27xxx_battery_hdq.c

Other Files

include/linux/power/bq27xxx_battery.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig Location

Symbol: BATTERY_BQ27XXX [=y]Type  : tristatePrompt: BQ27xxx battery driver  Location:    -> Device Drivers      -> Power supply class support (POWER_SUPPLY [=y])  Defined at drivers/power/supply/Kconfig:187  Depends on: POWER_SUPPLY [=y]Symbol: BATTERY_BQ27XXX_DT_UPDATES_NVM [=y]Type  : booleanPrompt: BQ27xxx support for update of NVM/flash data memory  Location:    -> Device Drivers      -> Power supply class support (POWER_SUPPLY [=y])  Defined at drivers/power/supply/Kconfig:210  Depends on: POWER_SUPPLY [=y] && BATTERY_BQ27XXX_I2C [=y]Symbol: BATTERY_BQ27XXX_HDQ [=y]Type  : tristatePrompt: BQ27xxx HDQ support  Location:    -> Device Drivers      -> Power supply class support (POWER_SUPPLY [=y])        -> BQ27xxx battery driver (BATTERY_BQ27XXX [=y])  Defined at drivers/power/supply/Kconfig:201  Depends on: POWER_SUPPLY [=y] && BATTERY_BQ27XXX [=y] && W1 [=y]Symbol: BATTERY_BQ27XXX_I2C [=y]Type  : tristatePrompt: BQ27xxx I2C support  Location:    -> Device Drivers      -> Power supply class support (POWER_SUPPLY [=y])        -> BQ27xxx battery driver (BATTERY_BQ27XXX [=y])  Defined at drivers/power/supply/Kconfig:192  Depends on: POWER_SUPPLY [=y] && BATTERY_BQ27XXX [=y] && I2C [=y]

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

下载 观看带字幕的视频 视频

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持