CC2662RQ1-BCU-EVM

CC2662R-Q1 battery control unit evaluation module

CC2662RQ1-BCU-EVM

概述

The Dual Main Battery Control Unit (BCU) Board was designed to provide customers with a dual main reference design that can be used for WBMS hardware and software development. It's equipped with 2 CC2662R-Q1 devices configured to provide the user with the ability to evaluate either a single module. When combined with the CC2662RQ1-CSUEVM module, users can quickly and easily evaluate and develop a WBMS system using TI's CC2662RQ1 device. Additionally, the SIMPLELINK Wireless BMS Software Development Kit (SDK) provides software support and example projects for full system evaluation.

特性
  • 2 x CC2662R-Q1 wireless MCUs configured in a Dual Main Configuration
  • Each wireless MCU capable of up to +5dBm output power
  • 2 x TPS3436-Q1 watchdog device (1 per wireless MCU)
  • 2 x 2.4GHz PCB antenna with SMA connector for
    external antennas and conducted measurements (1 per wireless MCU)
  • 2 x 10-pin Arm® Cortex® connectors (1 per wireless MCU)
  • 2 x RF shield frames and covers (1 per wireless MCU, not required but included as an example layout to pass stringent EMI requirements)
汽车类无线连接产品
CC2662R-Q1 用于无线电池管理系统且通过汽车认证的 SimpleLink™ 无线 MCU
下载 观看带字幕的视频 视频

设计文件

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 CC2662RQ1-BCU-EVM User's Guide PDF | HTML 2026-3-2
证书 CC2662RQ1-BCU-EVM EU Declaration of Conformity (DoC) PDF | HTML 2025-4-1

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持