CC2662RQ1-CSU-EVM

CC2662R-Q1 cell supervisor unit evaluation module

CC2662RQ1-CSU-EVM

立即订购

概述

The Cell Supervisor Unit (CSU) evaluation module was designed to provide internal TI teams and customers with a wireless device reference design that can be used for WBMS hardware and software development. The CSU integrates TI's BQ79718BQ1, a precise 18-cell automotive-grade battery monitor, with the CC2662R-Q1 wireless Battery Monitoring System (BMS) micro-control unit. When combined with the CC2662RQ1-BCU-EVM module, users can quickly and easily evaluate and develop a WBMS system using TI's CC2662R-Q1 device. Additionally, the SIMPLELINK Wireless BMS Software Development Kit (SDK) provides software support and example projects for full system evaluation.

特性
  • CC2662R-Q1 wireless MCU
    • Capable of up to +5dBm output power
    • 2.4GHz PCB antenna with SMA connector for external antennas and conducted measurements
    • 10-pin Arm® Cortex® connectors
    • RF shield frame and cover (not required but included as an example layout to pass stringent EMI requirements)
    • TPS3436-Q1 watchdog device connected to the MCU
    • TPS715-Q1 LDO
    • TXU0204-Q1 Level Shifter
    • TPD4E05U06-Q1 I/O ESD protection
    • 2 Status LEDs
    • Access to I/O signals via 20 pin header
汽车类无线连接产品
CC2662R-Q1 用于无线电池管理系统且通过汽车认证的 SimpleLink™ 无线 MCU
下载 观看带字幕的视频 视频

立即订购并开发

评估板

CC2662RQ1-CSU-EVM — CC2662R-Q1 电芯监控单元评估模块

支持的产品和硬件

CC2662RQ1-CSU-EVM CC2662R-Q1 电芯监控单元评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

设计文件

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 CC266RQ1-CSU-EVM 用户指南 PDF | HTML PDF | HTML 2026-3-26
证书 CC2662RQ1-CSU-EVM EU Declaration of Conformity (DoC) PDF | HTML 2025-4-1

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持