CIRCUIT060023
反相求和电路
CIRCUIT060023
概述
This design sums (adds) and inverts two input signals, Vi1 and Vi2. The input signals typically come from lowimpedance sources because the input impedance of this circuit is determined by the input resistors, R1 and R2. The common-mode voltage of an inverting amplifier is equal to the voltage connected to the non-inverting node, which is ground in this design.
特性
- Input 1: ±2.5 V
- Input 2: ±250 mV
- Output: ± 4.9 V
- Frequency: 10 kHz
- Supply: ±5 V
开始使用
- Read the circuit design
- Download the model
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
电路设计 | 反相求和电路 | PDF | HTML | 2024-2-13 | |||
应用手册 | AN-31 放大器电路集合 | PDF | HTML | 2021-6-30 | |||
应用手册 | Handbook of Operational Amplifier Applications (Rev. B) | 2016-9-19 |