CIRCUIT060024
差分放大器(减法器)电路
CIRCUIT060024
概述
This design inputs two signals, Vi1 and Vi2, and outputs their difference (subtracts). The input signals typically come from low-impedance sources because the input impedance of this circuit is determined by the resistive network. Difference amplifiers are typically used to amplify differential input signals and reject common-mode voltages. A common-mode voltage is the voltage common to both inputs. The effectiveness of the ability of a difference amplifier to reject a common-mode signal is known as commonmode rejection ratio (CMRR). The CMRR of a difference amplifier is dominated by the tolerance of the resistors.
特性
- Input: ±1.25 V
- Output: ±2.5 V
- CMRR (min): 50 dB
- Supply:
- Vcc = 2.75 V
- Vee = -2.75 V
- Vref = 0 V
开始使用
- Read the circuit design
- Download the model
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
应用手册 | AN-31 放大器电路集合 | PDF | HTML | 2021-6-30 | |||
电路设计 | 差分放大器(减法器)电路 | PDF | HTML | 2019-6-11 | |||
应用手册 | Handbook of Operational Amplifier Applications (Rev. B) | 2016-9-19 |