DP83848SW-LINUX

适用于 DP83848 的 Linux 驱动程序

DP83848SW-LINUX

概述

The Linux driver supports the DP83848 Ethernet physical layer (PHY) device. The Linux driver supports communication through MII/MDIO and registers with the PHY framework of the Linux kernel.

 

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: N/A

Supported Devices:

  • DP83848

 

Linux source files

The files associated with this device are:

  1. drivers/net/phy/dp83848.c

Source files

drivers/net/phy/dp83848.c

 

Enabling driver support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig location

Symbol: DP83848_PHY [=y]Type  : tristatePrompt: Driver for Texas Instruments DP83848 PHY  Location:    -> Device Drivers      -> Network device support (NETDEVICES [=y])        -> PHY Device support and infrastructure (PHYLIB [=y])  Defined at drivers/net/phy/Kconfig:144  Depends on: NETDEVICES [=y] && PHYLIB [=y]

Fixes & code enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

 

下载 观看带字幕的视频 视频

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持