DRV2604-2605_DESIGN_TOOL

DRV2604 和 DRV2605 设计计算工具

DRV2604-2605_DESIGN_TOOL

概述

The DRV2604/5 Design Equation document assists the user in the design phase by calculating the driver hardware configuration based off of user-defined input parameters.  The DRV2604/5 is designed to give extremely flexible haptic control of ERM and LRA actuators over a shared I2C compatible bus. This relieves the host processor from ever generating pulse-width modulated (PWM) drive signals, saving both costly timer interrupts and hardware pins. Additionally, the DRV2604/5 contains a smart loop architecture, which allows effortless auto resonant drive for LRA as well as feedback-optimized ERM drive. This feedback gives automatic overdrive and braking, which creates a simplified input waveform paradigm as well as reliable motor control and consistent motor performance.

特性
  • LRA and ERM actuator support
  • Voltage calculations
  • Register Mapping Configuration Tool
  • Audio-to-Haptics functionality
下载 观看带字幕的视频 视频

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持