DS100BR210EVK
DS100BR210EVK 评估模块
DS100BR210EVK
概述
The DS100BR210EVK – SMA evaluation kit provides a complete high bandwidth platform to evaluate the signal integrity and signal conditioning features of the National Semiconductor signal conditioning products – with Equalization and De-emphasis.
SMA edge launch connectors are used as the input and the output connections for this evaluation board. Commercially available adaptor boards can be purchased to facilitate connection to cables or backplane interconnects.
特性
- Two channel repeater up to 10.3 Gbps rate
- DS100BR210: 2x unidirectional channels
- Low 65mW/channel power consumption, with option to power down unused channels
- Advanced signal conditioning features
- 4 stage equalization
- Transmit de-emphasis
- Transmit VOD control
- < 0.3 UI of residual DJ at 10 Gbps
- Fully programmable via pin selection or SMBus interface
- Selectable single supply operation
- >4 kV HBM ESD Rating
- 3.3V LVCMOS input tolerant for SMBus interface
- Flow–thru pinout package: 24-pin LLP (4 mm x 4 mm)
- Industrial -40 to 85OC operating temperature range
以太网重定时器、转接驱动器和多路复用器缓冲器
立即订购并开发
SIGCONARCHITECT — SigCon Architect v2.0.0.8
版本: 01.00.00.0E
发布日期: 19 五月 2016
产品
PCIe、SAS 和 SATA IC
以太网重定时器、转接驱动器和多路复用器缓冲器
串行数字接口 (SDI) IC
硬件开发
评估板
接口适配器
发布信息
The design resource accessed as www.ti.com/lit/zip/snlc054 or www.ti.com/lit/xx/snlc054e/snlc054e.zip has been migrated to a new user experience at www.ti.com/tool/download/SNLC054. Please update any bookmarks accordingly.
支持软件
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
版本: 01.00.00.0E
发布日期: 19 五月 2016
产品
PCIe、SAS 和 SATA IC
以太网重定时器、转接驱动器和多路复用器缓冲器
串行数字接口 (SDI) IC
硬件开发
评估模块 (EVM) 用 GUI
评估板
接口适配器
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/snlc055 or www.ti.com.cn/lit/xx/snlc055e/snlc055e.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNLC055. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2