Obsolete tool
This tool is obsolete and no longer available for purchase.
The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter in the 8-Pin eMSOP package. This is a 2-layer board using the bottom layer as a Ground plane.
This tool is obsolete and no longer available for purchase.
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AN-1668 LM2735Y 8-Pin eMSOP Demo Board (Rev. B) | 2013-4-25 | |||
| 证书 | LM2735XMYEVAL EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 应用手册 | Application Note 1668 LM2735Y 8-Pin eMSOP Demo Board (cn) | 2007-6-29 |