LM3670MF-1.8EV
用于超低电压电路的微型降压 DC-DC 转换器
LM3670MF-1.8EV
概述
The LM3670 evaluation board is a working demonstration of a step down DC-DC converter. The application note contains information about the evaluation board. The LM3670 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell or 3 cell NiMH/NiCd batteries. It provides up to 350 mA load current, over an input voltage range from 2.5V to 5.5V. There are several different fixed voltage output option available as well as an adjustable output voltage version. This device offers superior features and performance for mobile phones and similar portable applications with complex power management systems.
特性
- Vout = adj (0.7V min), 1.2, 1.5, 1.6, 1.8, 1.875, 2.5, 3.3V
- 2.5V less than or equal to Vin less than or equal to 5.5V
- 1.5 microA typical quiescent current
- 350 mA maximum load capability
- 1 MHz PWM fixed switching frequency (typ.)
- Automatic PFM/PWM mode switching
- Available in fixed output voltages as well as an adjustable version
- SOT23-5 package
- Low drop out operation - 100% duty cycle mode
- Internal synchronous rectification for high efficiency
- Internal soft start
- 0.1 microA typical shutdown current
- Operates from a single Li-Ion cell or 3 cell NIMH/NiCd batteries
- Only three tiny surface-mount external components required (one inductor, two ceramic capaitors)
- Current overload protection
Applications
- Mobile phones
- Hand-Held Radios
- Personal Digital Assistants
- Palm-top PCs
- Portable Instruments
- Battery Powered Devices
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
LM3670MF-1.8EV — Miniature Step-Down DC-DC Converter for Ultra Low Voltage Circuits
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1348 LM3670 Evaluation Board (Rev. D) | 2013年 4月 30日 | |||
证书 | LM3670MF-1.8EV EU Declaration of Conformity (DoC) | 2019年 1月 2日 |