LM73SW-LINUX

用于 LM73 的 Linux 驱动程序

LM73SW-LINUX

概述

The Linux driver supports the LM73 Temperature Sensor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lm73

 

Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/lm73.c
  2. Documentation/hwmon/lm73

Source Files

drivers/hwmon/lm73.c

Other Files

Documentation/hwmon/lm73

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_LM73 [=y]Type  : tristatePrompt: National Semiconductor LM73  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:914  Depends on: HWMON [=y] && I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

下载 观看带字幕的视频 视频

支持和培训