LMS3655MQEVM
LMS3655-Q1 5.5A、5V、400kHz 同步降压转换器评估模块
LMS3655MQEVM
概述
The LMS3655MQEVM evaluation module (EVM) demonstrates the capabilities of the LMS3655-Q1 automotive integrated buck converter. For optimized EMI performance, the LMS3655-Q1 has Spread Spectrum built in and the EVM has an EMI filter on the back side that assists with noise reduction. The user can choose to bypass that EMI filter using VIN1/GND1 posts. The EVM operates from a 3.8V to 36V input (up to 42V transients) and provides an adjustable 5V output at 5.5A continuous load.
特性
- High Efficiency with 400kHz and Auto Light Mode PFM/PWM or Forced PWM Mode operation
- /RESET Power Good output with 3ms delay on timer
- Low EMI
- Fully Synchronous with integrated HS and LS FET
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LMS36x5-Q1 EVM User's Guide (Rev. A) | 2018年 4月 13日 | |||
证书 | LMS3655MQEVM EC Declaration of Conformity (DoC) (Rev. A) | 2019年 1月 2日 |