LTECH-3P-LVF

LeddarTech TDA4x Front-Entry perception solution.

LTECH-3P-LVF

来源: LeddarTech Inc.
下载

概述

LeddarTech build ADAS perception solutions for the TI TDA4x processors using the TI development toolset. LeddarTech develops and provides comprehensive perception software solutions to enable the deployment of ADAS and autonomous driving (AD) applications. LeddarVision FrontEntry, is optimized for the TDA4x and is the only stack on the TDA4x based on low-level sensor fusion, enabling high-performing L2/L2+ ADAS while making it more accessible and efficient for widespread implementation.

Functions

Component 

  • LeddarVision Front-Entry 

Task 


LeddarVision Front-Entry powered by the TDA4x-Q1
processor, delivers cost and performance benefits, using
a single 1 to 2-megapixel 120-degree front camera and
two short-range front corner radars (1V2R). Optimized
for the TDA4VM-Q1, it makes high-performing L2/L2+
solutions more accessible and efficient for widespread
implementation.


Classes

  • ACC (Adaptive Cruise Control)
  • AEB C2C (Auto Emergency Braking Car-to-Car)
  • ELK (Emergency Lane Keeping)
  • FCW (Forward-Collision Warning)
  • FCTA (Front Cross Traffic Alert)
  • HWA (Highway Assist)
  • SA (Speed Assist)
  • TLR (Traffic Light Recognition)
  • TJA (Traffic Jam Assist)
  • LKA (Lane Keep Assist)
  •  
特性

Functions

Task

LeddarVision Front-Entry powered by the TDA4x-Q1processor, delivers cost and performance benefits, using
a single 1 to 2-megapixel 120-degree front camera and
two short-range front corner radars (1V2R). Optimized
for the TDA4VM-Q1, it makes high-performing L2/L2+
solutions more accessible and efficient for widespread
implementation.

Component: LeddarVision Front-Entry 

Classes:

  • ACC (Adaptive Cruise Control)
  • AEB C2C (Auto Emergency Braking Car-to-Car)
  • ELK (Emergency Lane Keeping)
  • FCW (Forward-Collision Warning)
  • FCTA (Front Cross Traffic Alert)
  • HWA (Highway Assist)
  • SA (Speed Assist)
  • TLR (Traffic Light Recognition)
  • TJA (Traffic Jam Assist)
  • LKA (Lane Keep Assist)
下载 观看带字幕的视频 视频

下载

支持和培训

第三方支持
TI 不会为此软件提供持续且直接的设计支持。要在设计期间获得支持,请联系 LeddarTech Inc..

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。