MNOVA-3P-NOVACARTS
MicroNova NovaCarts cell module controller (CMC) simulator for validating battery management systems
MNOVA-3P-NOVACARTS
概述
The NovaCarts cell module controller (CMC) simulation can simulate up to 35 cell monitoring integrated circuits of the automotive battery cell monitors family. The simulator is connected to the battery management system (BMS) host via a daisy chain interface. Typical applications of the simulator are the use in HiL simulators, software tests and environmental tests of ECUs. Advantages of the simulator are in particular its user-friendly use without a real battery and the hazard-free and reproducible simulation of fault conditions. The emulator can be integrated into various test environments via an ethernet interface and an API. In addition, a windows GUI is available.
特性
- High-precision representation of current steps and voltage drops
- Software-controlled internal resistance of cells can be modified swiftly and in real-time to simulate lithium-ion solid-state batteries
- Significantly more accurate calculation of the current battery status thanks to an electrochemical simulation model
- The ability to simulate capacitive and inductive balancing mechanisms allows the BMS to be validated with active and passive cell balancing
下载
支持与培训
视频系列
观看全部视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。