PMBUSSW-LINUX

适用于 PMBUS 的 Linux 驱动程序

PMBUSSW-LINUX

概述

The Linux driver supports PMBus controlled Buck Controllers. The Linux driver supports communication through the PMBus and interfaces with the HWMon framework.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps40400
  • tps40422
  • tps544b20
  • tps544b25
  • tps544c20
  • tps544c25

 

Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/pmbus/pmbus.c
  2. drivers/hwmon/pmbus/pmbus_core.c
  3. drivers/hwmon/pmbus/tps40422.c
  4. Documentation/hwmon/pmbus
  5. Documentation/hwmon/tps40422

Source Files

drivers/hwmon/pmbus/pmbus.c
drivers/hwmon/pmbus/pmbus_core.c
drivers/hwmon/pmbus/tps40422.c

Other Files

Documentation/hwmon/pmbus
Documentation/hwmon/tps40422

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig Location

Symbol: PMBUS [=y]Type  : tristatePrompt: PMBus support  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/pmbus/Kconfig:5  Depends on: HWMON [=y] && I2C [=y]Symbol: SENSORS_PMBUS [=y]Type  : tristatePrompt: Generic PMBus devices  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])        -> PMBus support (PMBUS [=y])  Defined at drivers/hwmon/pmbus/Kconfig:17  Depends on: HWMON [=y] && PMBUS [=y]Symbol: SENSORS_PMBUS [=y]Type  : tristatePrompt: Generic PMBus devices  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])        -> PMBus support (PMBUS [=y])  Defined at drivers/hwmon/pmbus/Kconfig:17  Depends on: HWMON [=y] && PMBUS [=y]Symbol: SENSORS_TPS40422 [=y]Type  : tristatePrompt: TI TPS40422  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])        -> PMBus support (PMBUS [=y])  Defined at drivers/hwmon/pmbus/Kconfig:118  Depends on: HWMON [=y] && PMBUS [=y]

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

下载 观看带字幕的视频 视频

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持