PROCESSOR-SDK-AM69

Software Development Kit for AM69 processors

PROCESSOR-SDK-AM69

下载

概述

The AM69 processor Linux® software development kits (SDKs) are unified software platforms for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations.

All releases of this SDK are consistent across TI's broad portfolio for which they are provided, allowing developers to seamlessly reuse and develop software across products.

特性

Processor SDK Linux® 

  • Long-term stable (LTS) kernel support on Arm® Cortex®-A72
  • Board-support package (BSP)
  • Yocto Project®-based file system
  • Out of box Industrial Qt® software-based HMI demo mimicking "operator level" of Industrial automation demonstrating integrated display, graphics acceleration, CSI and ethernet/WiFi connectivity.
下载 观看带字幕的视频 视频

下载

软件开发套件 (SDK)

PROCESSOR-SDK-LINUX-AM69 Processor SDK Linux for AM69

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
AM69 具有图形、PCIe Gen 3、以太网、USB 3.0 功能的通用八核 64 位 Arm Cortex-A72 处理器
硬件开发
评估板
SK-AM69 适用于视觉 AI 和通用处理器的 AM69 和 AM69A 入门套件
下载选项

PROCESSOR-SDK-LINUX-AM69 Processor SDK Linux for AM69

close
最新版本
版本: 10.00.07.06
发布日期: 16 八月 2024

Linux Installer for sources, pre-built binaries and file system images

MD5 校验和

SD card image for AM69 Linux Target File System (am69-sk is the yocto build machine for AM69)

MD5 校验和
产品
基于 Arm 的处理器
AM69 具有图形、PCIe Gen 3、以太网、USB 3.0 功能的通用八核 64 位 Arm Cortex-A72 处理器
硬件开发
评估板
SK-AM69 适用于视觉 AI 和通用处理器的 AM69 和 AM69A 入门套件

发布信息

Thank you for your interest in the AM69 Software Development Kit (SDK). Please refer to SDK documentation link for details on getting started with the SDK.

最新动态

  • This is the First release on LTS stream 6.6 kernel, 2024.04 U-Boot and Yocto Scarthgap/5.0
  • ATF 2.10
  • OPTEE 4.2.0
  • Audio support added for J784S4 and AM67
  • Inline ECC Support for AM68, AM69, AM67
  • OSPI NAND boot Support for AM67

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频