SIMMA-3P-LIN-STACK

LIN software stack from Simma Software

SIMMA-3P-LIN-STACK

下载

概述

A LIN (Local Interconnect Network) device driver is a crucial software component designed for embedded systems, enabling communication between the microcontroller and various devices in automotive and industrial applications through the LIN bus. This lightweight, cost-effective communication system is often used in vehicles for integrating simple sensors and actuators with the vehicle's central computing resources.

Multiple TI device families support Simma Software's Flash Bootloader, including C2000™ microcontrollers (MCUs), MSP432™ MCUs, Sitara™ MCUs and MSPM0 MCUs.

特性
  • Compatibility: Supports LIN protocol versions 1.3, 2.0, 2.1, and 2.2, ensuring broad applicability across different LIN networks.    
  • Efficiency: Implements a small footprint and low resource consumption, making it ideal for microcontrollers with limited memory and processing capabilities.    
  • Controller and responder modes: Can be configured to operate in either controller or responder mode, providing flexibility in network architecture and device roles.    
  • Automatic baud rate detection: Facilitates easy integration by automatically detecting the network baud rate, reducing setup complexity.    
  • Error detection and handling: Includes robust error detection and handling mechanisms, ensuring reliable communication under various conditions.    
  • Event-driven architecture: Utilizes an event-driven architecture, improving real-time performance by triggering actions based on specific network events.    
  • API support: Offers a comprehensive application programming interface (API) for easy development, integration, and customization of LIN communication functionalities.    
  • Sleep and wakeup functionality: Supports sleep and wakeup functionalities, contributing to lower power consumption and extended battery life in battery-powered applications.    
  • Diagnostic services: Incorporates diagnostic services enabling identification, troubleshooting, and resolution of network and device issues.
下载 观看带字幕的视频 视频

下载

驱动程序或库

SIMMA-LIN-SOFTWARE LIN protocol stack

支持的产品和硬件

SIMMA-LIN-SOFTWARE LIN protocol stack

close
最新版本
版本: null
发布日期: 2026-3-8

相关设计资源

硬件开发

评估板
LP-MSPM0G3507 适用于 80MHz Arm® Cortex®-M0+ MCU 的 MSPM0G3507 LaunchPad™ 开发套件 LP-MSPM0L1306 适用于 32MHz Arm® Cortex®-M0+ MCU 的 MSPM0L1306 LaunchPad™ 开发套件

支持和培训

第三方支持
TI 不会为此软件提供持续且直接的设计支持。要在设计期间获得支持,请联系 Simma Software, Inc..
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。