THS3121EVM
THS3121 评估模块
THS3121EVM
概述
The THS3121EVM User's Guide is included within the Datasheet.
The THS3121 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, high output current drive, current-feedback amplifier designed to operate over a wide supply range for high performance applications.
Applications:
- Video Distribution
- Power FET Driver
- Pin Driver
- Capacitive Load Driver
特性
Feature for the THS3121 EVM include:
- Low Noise
- High Output Current Drive: 475 mA
- High Slew Rate: 1700V/µs
- Wide Bandwidth: 120 MHz
- Wide Supply Range: ±5 V to ±15 V
- Useful example of functional PCB board layout
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Low-Noise, High-Output Drive, Current Feedback Operational Amplifiers 数据表 (Rev. E) | 2009年 10月 12日 | |||
证书 | THS3121EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |