THS4130EVM

THS4130 评估模块

THS4130EVM

立即订购

概述

The THS4130EVM is a good example of PCB design and layout for high-speed operational amplifier applications. It is a complete circuit for the high-speed operational amplifier. The EVM is mad eof the THS4130 high-speed operational amplifier, a number of passive components, and various featues and footprints that enable the user to experiment, test, and verify varous operational amplifier circuit implementations. The board measures 4.5 inces in length by 2.5 inces in width. Initially, this board is populated for a single-ended input amplifier. The outputs (Vo+ af Vo-) can be tested differentially or single ended. Gain is set to one and can be changed by changing the ratios of the feedback and gain resistors (see the device datasheet for recommended resistor values). The user may populate various footprints on the evaluation module board to verify filter designs or perform other experiments. Each input is terminated with a 50-ohm resistor to provide correct line-impedance matching.

This device is CE compliant.

特性
  • Voltage supply operation range: 5 V to +/-15 V operation (see the device data sheet)
  • Single and differential input and output capability
  • Nominal 50-ohm input and output termination resistors. They can be configured according to the application requirement.
  • Vocm direct input control (see schematic and the device data sheet)
  • Vocm pin can be controlled via transformer center-tap (see schematic)
  • Shutdown pin control, JU1 (if applicable to the device, see the device data sheet)
  • Input and output transformer footprints for changing single-ended signals to differential signals
  • Footprint for high-precision, balanced feedback and gain resistors (0.01% or better)
  • Footprints for low-pass filter implementation (see application note SLOA054)
  • Footprints for antialiasing filter implementation (see application note SLOA054
  • Differential probe terminals on input and output nodes for differential probe insertion
  • Various GND and signal test points on the PCB
  • Circuit schematic printed on the back of the EVM
  • A good example of high-speed amplifier PCB design and layout
全差分放大器
THS4130 具有关断功能的 150MHz 全差分输入/输出低噪声放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

THS4130EVM — THS4130 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

THS4130EVM THS4130 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* EVM 用户指南 THS4130 EVM User's Guide for High-Speed Fully-Differential Amplifier 2001-1-26
证书 THS4130EVM EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持