TPS54610EVM-192
6A、输入电压为 3V 至 6V、具有可降至 0.9V 的可调节输出电压的 DC/DC 转换器
TPS54610EVM-192
概述
The TPS54610EVM-192 kit allows the designer to easily evaluate the TPS54610 synchronous buck DC/DC converter with integrated 6 A continuous power MOSFETs. The input range is 3-6 V and the output voltage is adjustable down to 0.9 V (module preset to 3.3 V). Other voltages are possible by changing a resistor divider.
The TPS54610 is ideal for regulating the voltage in point of load applications from a 3.3 V or 5 V rail for high current DSPs, FPGAs, ASICs and microcontrollers.
Please see the TPS54610EVM-192 User's Guide (SLVU054) document for more information.
特性
- External compensation for design flexibility
- Oversized solder pads for easy component modifications
- Greater than 90% efficiency
- 1% regulation
- Supported by SWIFT Designer software tool for quick and easy design
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
TPS54610EVM-192 — 6A、输入电压为 3V 至 6V、具有可降至 0.9V 的可调节输出电压的 DC/DC 转换器
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS54610EVM 6-Amp Externally Compensated DC/DC Converter Evaluation Module | 2001年 8月 13日 | |||
数据表 | 带有集成 FET 的 TPS54610 3V 至 6V 输入、6A 输出同步降压 数据表 (Rev. H) | PDF | HTML | 英语版 (Rev.H) | PDF | HTML | 2019年 7月 24日 | |
证书 | TPS54610EVM-192 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |