TPS563249EVM-031

3A 稳压器评估模块

TPS563249EVM-031

立即订购

概述

The TPS563249 is a simple, easy-to-use, 3-A synchronous step-down converter in SOT-23 package. The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current. This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.TPS563249 operates in Forced Continuous Conduction Mode (FCCM), which maintains fixed 1.4-MHz switching frequency during light load operation and eliminates system interference. The TPS563249 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to +125°C junction temperature.

特性
  • Supports  4.5 V to 17 V Power Bus
  • Synchronous buck converter with integrated FETs
  • DCAP2 control
  • Internal soft start
  • 3-A output current
AC/DC 和 DC/DC 转换器(集成 FET)
TPS563240 17V、3A、1.4MHz 同步降压稳压器 TPS563249 17V、3A、恒定 1.4MHz 同步降压稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS563249EVM-031 — 3A 稳压器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
EVM 用户指南 TPS563249 降压转换器评估模块用户指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 8日
数据表 TPS563249 17V、3A、恒定 1.4MHz 同步降压稳压器 数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2019年 3月 11日
证书 TPS563249EVM-031 EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频