TPS61030EVM-208
TPS61030 评估模块
TPS61030EVM-208
概述
The TPS61030EVM-208 is an evaluation tool for the TPS61030 inductive boost converter in a TSSOP-16 package that can supply voltages up to 5.5 V from input voltages in the range of 1.8 V to 5.5 V. The EVM is configured to supply an output voltage of 5 V at up to 1000 mA. The EVM can also be used to supply other output voltages by simply changing the feedback resistor divider.
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS6103x EVM-208 For High Efficient Output Current Boost Converter (Rev. B) | 2016-9-12 | |||
| 证书 | TPS61030EVM-208 EU Declaration of Conformity (DoC) | 2019-1-2 |