TPS61040EVM-002
用于白光 LED 电源的 TPS61040 升压转换器评估模块
TPS61040EVM-002
概述
The TPS61040EVM-002 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.
特性
The EVM is configured as white LED bias supply and the TPS61040 is set up to generate 20mA of bias current into four white LEDs from a single cell Li ion battery. The EVM can be modified to accomodate other battery chemistries or applications. The TPS61041 can be evaluated simply by replacing the TPS61040 IC on the EVM.
DC/DC converters
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS61040EVM-002 White Light LED Bias Supply EVM (Rev. A) | 2004-9-14 | |||
| 证书 | TPS61040EVM-002 EU Declaration of Conformity (DoC) | 2019-1-2 |