TPS6283810EVM-078
采用微型芯片级封装且具有 1% 输出精度的 3A 降压转换器评估模块
TPS6283810EVM-078
概述
The TPS6283810EVM-078 facilitates the evaluation of the TPS6283810 3-A, step-down converter with DCS-Control in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The evaluation module (EVM) outputs a 1-V output voltage with 1% accuracy from input voltages between 2.4 V and 5.5 V with a maximum solution height of 1 mm. The TPS6283810 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.
特性
- 2.4-V to 5.5-V input voltage range
- 1-V output voltage with 1% accuracy
- 3 A of output current
- 1-mm maximum solution height
- 24.5 mm2 total solution size
AC/DC 和 DC/DC 转换器(集成 FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS6283810EVM-078 EVM User's Guide | 2018年 11月 26日 | |||
证书 | TPS6283810EVM-078 EU Declaration of Conformity (DoC) | 2024年 2月 8日 | ||||
数据表 | 采用 1.2mm x 0.8mm WCSP 封装的 TPS6283810 微型 6 引脚 3A 降压转换器 数据表 | 英语版 | 2018年 12月 14日 |