TPS650330Q1EVM

TPS650330 Q1 汽车摄像机模块 PMIC 评估模块

TPS650330Q1EVM

立即订购

概述

The TPS650330Q1EVM is an evaluation board for the TPS65033x-Q1 Power Management IC. The EVM includes an onboard USB-to-I²C adapter, power terminals and jumpers for the regulator inputs and outputs, and test points for common measurements.

TPS65033x-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines a three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to power over coax. All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.2 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.

特性
  • Programmable output voltages
  • Programmable power up and down sequencing
  • Programmable spreadspectrum on or off

  • TPS650330Q1EVM
  • Micro-USB cable
Please note that the following are not included:
  • Computer with Windows, MacOS, or Linux operating system
  • TPS65033x-Q1 GUI
  • (Optional) DC power supply (5-V to 19-V)
    • Banana cables for power and GND

多通道 IC (PMIC)
TPS650320-Q1 适用于摄像头模块且具有三个降压转换器和一个 LDO 的汽车级 18V 800mA PMIC TPS650330-Q1 适用于摄像头模块且具有 3 个降压转换器和 1 个 LDO 的汽车级 18V 1.5A PMIC TPS650331-Q1 适用于摄像头模块且具有 3 个降压转换器和 1 个 LDO、高达 ASIL B 级的 18V PMIC TPS650332-Q1 适用于摄像头模块且具有三个降压转换器和一个 LDO 稳压器的汽车级 18V PMIC TPS650333-Q1 适用于摄像头模块且具有 3 个降压转换器和 1 个 LDO、高达 ASIL B 级的 18V PMIC
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS650330Q1EVM — TPS650330 Q1 汽车摄像机模块 PMIC 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 TPS650330Q1EVM User's Guide (Rev. A) PDF | HTML 2020年 10月 24日
证书 TPS650330Q1EVM EU Declaration of Conformity (DoC) 2019年 4月 23日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频