TPS65086SW-LINUX

适用于 TPS65086 的 Linux 驱动程序

TPS65086SW-LINUX

概述

The Linux driver supports the TPS65086 Power Management IC. The Linux driver supports communication through the I2C bus and interfaces with the Regulator sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps65086

 

Linux Source Files

The files associated with this device are:

  1. drivers/mfd/tps65086.c
  2. drivers/regulator/tps65086-regulator.c
  3. drivers/gpio/gpio-tps65086.c
  4. Documentation/devicetree/bindings/mfd/tps65086.txt
  5. Documentation/devicetree/bindings/gpio/gpio-tps65086.txt
  6. include/linux/mfd/tps65086.h

Source Files

drivers/mfd/tps65086.c
drivers/regulator/tps65086-regulator.c
drivers/gpio/gpio-tps65086.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/mfd/tps65086.txt
Documentation/devicetree/bindings/gpio/gpio-tps65086.txt

Other Files

include/linux/mfd/tps65086.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig Location

Symbol: MFD_TPS65086 [=y]Type  : tristatePrompt: TI TPS65086 Power Management Integrated Chips (PMICs)  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1183  Depends on: HAS_IOMEM [=y] && I2C [=y]  Selects: REGMAP [=y] && REGMAP_IRQ [=y] && REGMAP_I2C [=y]Symbol: REGULATOR_TPS65086 [=y]Type  : tristatePrompt: TI TPS65086 Power regulators  Location:    -> Device Drivers      -> Voltage and Current Regulator Support (REGULATOR [=y])  Defined at drivers/regulator/Kconfig:753  Depends on: REGULATOR [=y] && MFD_TPS65086 [=y]Symbol: GPIO_TPS65086 [=y]Type  : tristatePrompt: TI TPS65086 GPO  Location:    -> Device Drivers      -> GPIO Support (GPIOLIB [=y])        -> MFD GPIO expanders  Defined at drivers/gpio/Kconfig:933  Depends on: GPIOLIB [=y] && MFD_TPS65086 [=y]

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

下载 观看带字幕的视频 视频

相关设计资源

硬件开发

评估板
BOOSTXL-TPS650861 TPS650861 客户编程 BoosterPack

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持