TPS65912SW-LINUX

用于 TPS65912 的 Linux 驱动程序

TPS65912SW-LINUX

概述

The Linux driver supports the TPS65912 Video ADC. The Linux driver supports communication through the I2C and SPI bus and interfaces with the Regulator sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps65912

 

Linux Source Files

The files associated with this device are:

  1. drivers/mfd/tps65912-core.c
  2. drivers/mfd/tps65912-irq.c
  3. drivers/mfd/tps65912-i2c.c
  4. drivers/mfd/tps65912-spi.c
  5. drivers/regulator/tps65912-regulator.c
  6. drivers/gpio/gpio-tps65912.c
  7. include/linux/mfd/tps65912.h

Source Files

drivers/mfd/tps65912-core.c
drivers/mfd/tps65912-irq.c
drivers/mfd/tps65912-i2c.c
drivers/mfd/tps65912-spi.c
drivers/regulator/tps65912-regulator.c
drivers/gpio/gpio-tps65912.c

Other Files

include/linux/mfd/tps65912.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: MFD_TPS65912 [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1131  Depends on: HAS_IOMEM [=y] && GPIOLIB [=y]  Selects: MFD_CORE [=y]  Selected by: MFD_TPS65912_I2C [=y] && HAS_IOMEM [=y] && I2C [=y]=y && GPIOLIB [=y] || MFD_TPS65912_SPI [=y] && HAS_IOMEM [=y] && SPI_MASTER [=y] && GPIOLIB [=y]Symbol: MFD_TPS65912_I2C [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip with I2C  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1139  Depends on: HAS_IOMEM [=y] && I2C [=y]=y && GPIOLIB [=y]  Selects: MFD_CORE [=y] && MFD_TPS65912 [=y]Symbol: MFD_TPS65912_SPI [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip with SPI  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1148  Depends on: HAS_IOMEM [=y] && SPI_MASTER [=y] && GPIOLIB [=y]  Selects: MFD_CORE [=y] && MFD_TPS65912 [=y]Symbol: MFD_TPS65912_I2C [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip with I2C  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1139  Depends on: HAS_IOMEM [=y] && I2C [=y]=y && GPIOLIB [=y]  Selects: MFD_CORE [=y] && MFD_TPS65912 [=y]Symbol: MFD_TPS65912_SPI [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip with SPI  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1148  Depends on: HAS_IOMEM [=y] && SPI_MASTER [=y] && GPIOLIB [=y]  Selects: MFD_CORE [=y] && MFD_TPS65912 [=y]Symbol: REGULATOR_TPS65912 [=y]Type  : tristatePrompt: TI TPS65912 Power regulator  Location:    -> Device Drivers      -> Voltage and Current Regulator Support (REGULATOR [=y])  Defined at drivers/regulator/Kconfig:717  Depends on: REGULATOR [=y] && (MFD_TPS65912_I2C [=y] || MFD_TPS65912_SPI [=y])Symbol: GPIO_TPS65912 [=y]Type  : tristatePrompt: TI TPS65912 GPIO  Location:    -> Device Drivers      -> GPIO Support (GPIOLIB [=y])        -> MFD GPIO expanders  Defined at drivers/gpio/Kconfig:841  Depends on: GPIOLIB [=y] && (MFD_TPS65912_I2C [=y] || MFD_TPS65912_SPI [=y])

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

下载 观看带字幕的视频 视频

支持和培训