TPS7A8300EVM-209
TPS7A8300 低压降稳压器评估模块
TPS7A8300EVM-209
概述
The TPS7A8300EVM-209 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A8300, 2-A Low-Dropout Voltage Regulator for High Speed Communication Systems. The EVM circuit is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 2A. Connectors and test points are provided for convenience.
特性
- Ultra-Low Dropout: 125mV (max)
- Very Good PSRR: Over 40dB up to 1MHz
- Very Low Noise: 6µVRMS
- Low Input Voltage Range without Bias: 1.4V to 6.5V
- Low Input Voltage Range with Bias: 1.1V to 6.5V
- ANY-OUT: No- Resistor, Configurable Output Voltage: 0.8V to 3.95V in 50mV step
- 1.0% Accuracy over Line, Load and Temperature
- Stable with 22µF capacitor (10µF minimum effective capacitance required)
线性和低压降 (LDO) 稳压器
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| 证书 | TPS7A8300EVM-209 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | TPS7A8300EVM-209 Evaluation Module | 2013-5-20 |