TTC-3P-AUTO-MODULES
概述
HY-42Q101 Bluetooth low energy single mode module is for AEC-Q100 qualified automotive
applications, automotive device specification temperature Grade 2: ( –40°C to +105°C),
HY-42Q101 is a single mode device, targeted for low-power energy sensors and accessories.
HY-42Q101 offers all Bluetooth Low Energy features: radio, stack, profiles and application space for automotive applications. The module also provides flexible hardware interfaces to connect sensors.
HY-42Q101 can be powered directly with a standard 3-V coin cell battery or pair of AAA batteries. In lowest-power shutdown mode, it consumes only 0.15-µA and will wake up in few microseconds.
HY-42Q101 has transmission distance of 80 meters or more. (At face-to-face, free space, 1.2-meters high from ground for testing, depends on antenna gain & antenna efficiency).
特性
- 2.4 GHz MCU,Bluetooth® 5.2 Low Energy module,Supports over-the-air upgrade (OTA).
- Support for Bluetooth ® 5.2 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, CSA#2, as well as backwards compatibility and support for key features from the Bluetooth ® 5 and earlier Low Energy specifications.
- Longer battery life wireless applications with low standby current of 0.94 µA with full RAM retention.
- Grade 2 temperature range (–40 °C to +105 °C) and is offered in a 7-mm x 7-mm VQFN package with wettable flanks.
- Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
- Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-105 dBm for 125-kbps LE Coded PHY).
- Automotive applications: PEPS, remote keyless entry (RKE), car sharing, piloted parking, cable replacement, and smartphone connectivity.
- Dedicated software-controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards, such as real-time localization (RTLS) technologies.
汽车类无线连接产品
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。