TUSB215EVM
USB 2.0 高速信号调节器评估模块
TUSB215EVM
概述
The TUSB215 is a USB High-Speed signal conditioner, designed to compensate for ISI signal loss in a transmission channel. Designed to be used as a medium connection between a USB host and a USB device. The interface to the EVM consists of a USB 3.1 Type A Receptacle and a USB 3.1 Type B Receptacle.
特性
- Plug and play design
- Power the EVM by USB VBUS or 5- to 5.5-V DC IN through a power jack J3
- Access the I2C bus through headers
- Configurable through dip Switches
USB 转接驱动器和多路复用器
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TUSB215EVM User's Guide | 2017年 8月 25日 | |||
证书 | TUSB215EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |