UCD3PROG-FR03TXI0

FlashRunner™ FR03 系统内编程器

UCD3PROG-FR03TXI0

来源: SMH Technologies
下载

概述

FlashRunnerTM FR03 is a high-performance, standalone In-System Programmer for Flash-based microcontrollers and serial memories. FlashRunnerTM FR03, which is targeted at production environments, easily interfaces to a programming system or Automatic Test Equipment (ATE) and can work either in full standalone mode or be controlled by a host system. In the standalone mode, all the projects and code images are stored on a memory card (FAT16 compatible). FlashRunnerTM FR03 is supported by a Windows utility that allows communication with the instrument and ability to perform the most common operations such as send commands, manage SD card files, update the instrument's firmware, algorithm etc. LEDs on the unit provide easy display of programming status (busy/pass/fail).
特性
  • In-system programming support for UCD3138, UCD3020, UCD3028, UCD3040, and other TI products
  • Standalone operation with Start button (projects and code images stored on a memory card)
  • Controllable by any host system via RS-232, also can be integrated with ATE
  • Supports ISP (in-system programming) protocols
  • LED indicators for Power, Instrument Status & Programming Status (Busy/Pass/Fail)
  • 7.5V DC power supply input (required)
下载 观看带字幕的视频 视频

下载

支持和培训

第三方支持
TI 不会为此软件提供持续且直接的设计支持。要在设计期间获得支持,请联系 SMH Technologies.
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。