选择版本

选择版本

未找到结果。请清除搜索并重试。

ANDROIDDEVKIT-GINGERBREAD-AM35X-AM37X

Android GINGERBREAD 2.3.4 - 用于 AM35x 和 AM37x 的开发套件

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 2.1
发布日期: 2011-9-22

Android compatibility test report

MD5 校验和

Test Result Document

MD5 校验和

TI customized Android GingerBread 2.3.4 sources, kernel 2.6.37 (with 3D Acceleration and WL127x dr

MD5 校验和

Plugin for TI Code Composer Studio V5 to develop and debug Android applications

TI Android GingerBread Devkit Package for AM35x OMAP35x and AM37x platforms. This includes all the

MD5 校验和

TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat

MD5 校验和

Documentation (Release Notes, Build Procedure, User Guide, Test & Performance Reports, rowboPerf_u

MD5 校验和

Few important tools for Devkit usage (MMC/SD card Image generation, Flashing utility, Pinmux utili

MD5 校验和

AM35x (ARM Cortex A8 (600MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u

MD5 校验和

AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-

MD5 校验和

AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)Put this package on SD card, boot the AM37x EVM

MD5 校验和

BeagleBoard revC4 (OMAP35x - ARM Cortex A8 (720 MHz) + 3D SGX Accelerator)(Pre-built Images: Kerne

MD5 校验和

BeagleBoard XM (AM37x - ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image

MD5 校验和

文档

Android SDK contains the tools, sample code, and docs needed to create Android apps

The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical

Adobe Flash 10 for Android. https://www.ti.com/docs/toolsw/folders/print/adobeflash-a8.html

This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel

发布信息

This release package provides a Andorid GingerBread 2.3.4 DevKit(GA) distribution with integrated SGX (3D graphics) drivers, Adobe Flash 10 support, TI hardware abstraction for video overlay, WLAN, Bluetooth support for WL1271, PowerManagement, S-Video, Camera on Beagle XM/AM37x EVM, RowboPERF performance measurement application, NAND (UBIFS), Fastboot and standard applications from Android.

The package also includes TI Android GingerBread Source, Linux Android kernel, Toolchain, Debug and Development Tools(CCSv5, ADT, Flashing Utility, etc) and Documentation to ease development, deployment and execution of Android based systems. The product forms the basis for all Android application development on AM37x, AM35x platforms.

on Texas Instruments Embedded Procecssors Wiki.