选择版本

选择版本

未找到结果。请清除搜索并重试。

ANDROIDDEVKIT-JB-AM335X

Android Jelly Bean 4.1.2 - 适用于 AM335x 的开发套件

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 4.0.1
发布日期: 2012-12-19

Android Compatibility Test Suite (CTS) report captured on AM335x Platform

MD5 校验和

TI Android DevKitV4.0.1 test report

MD5 校验和

TI customized sources for Android JB 4.1.2, linux kernel 3.2(with 3D Acceleration and WL127x drive

MD5 校验和

TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat

MD5 校验和

TI Android DevKit software license manifests

MD5 校验和

Plugin for TI Code Composer Studio V5 to develop and debug Android applications

Pin Mux Utility for AM335x, AM389x, AM35x, AM/DM37x, C6A816x, DM816x and OMAP35x Processors

RowboPerf Android application installer to measure performance and benchmark

MD5 校验和

AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,

MD5 校验和

AM335x Starter Kit (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, b

MD5 校验和

AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,

MD5 校验和

AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator).Put this package on SD card, boot the AM335x

MD5 校验和

文档

Android SDK contains the tools, sample code, and docs needed to create Android apps

The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical

This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel

发布信息

This release package provides Android Jelly Bean 4.1.2 distribution for TI's Sitara(TM) AM335x ARM Cortex(TM) A8 Processors. The Development Kit provides pre-built images for the AM335x Starter Kit, AM335x EVM and BeagleBone that include Android default apps, multimedia files, RowboPerf performance and benchmarking utilities to help with evaluation and prototyping.It also includes Android source code with pre-integrated POWERVR(TM) SGX 3D graphics accelerator drivers, TI hardware abstraction for Audio, WLAN & Bluetooth for TI WL1271 chipset, USB mass storage and more.In addition to these, this package also includes debug and development tools like prebuilt ARM GCC tool chain, TI CCSv5, ADT plugins, etc. to enable an Android developer to easily build custom Android solutions for non-phone market segments. Kindly refer to Documents section to start development and experience Android on AM335x Starter Kit, AM335x EVM and BeagleBone platforms.

To start evaluating Android Jelly Bean, watch the video and follow the instructions below to install a pre-built image on your system. To start developing, refer to the Developer Guide in the Documents section below.

on Texas Instruments Embedded Procecssors Wiki.