选择版本

选择版本

未找到结果。请清除搜索并重试。

ANDROIDEVKIT-GINGERBREAD

Android GINGERBREAD 2.3 - Dev Kit for DM37x (TI_Android_GingerBread_2_3_DevKit_1_0)

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.0
发布日期: 2011-6-29

Android compatibility test report

MD5 校验和

Sources (TI Android GingerBread filesystem, kernel, boot-strap, u-boot and toolchain)

MD5 校验和

Plugin for TI Code Composer Studio V5 to develop and debug Android applications

TI Android GingerBread Devkit Package for AM35x OMAP35x and AM37x platforms. This includes all the

MD5 校验和

TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat

MD5 校验和

Documentation (Release Notes, Build Procedure, User Guide, Test & Performance Reports, rowboPerf_u

MD5 校验和

Few important tools for Devkit usage (MMC/SD card Image generation, Flashing utility, Pinmux utili

MD5 校验和

RowboPerf, 0xbench, RowboatBench, Imagination 3D Demos.

MD5 校验和

Patches and build script for Android

MD5 校验和

AM35x (ARM Cortex A8 (600MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u

MD5 校验和

AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-

MD5 校验和

AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)Put this package on SD card, boot the AM37x EVM

MD5 校验和

OMAP35x (ARM Cortex A8 (720 MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader

MD5 校验和

BeagleBoard revC4 (OMAP35x - ARM Cortex A8 (720 MHz) + 3D SGX Accelerator)(Pre-built Images: Kerne

MD5 校验和

BeagleBoard XM (AM37x - ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image

MD5 校验和

DM37x (ARM Cortex A8 (1GHz) + DSP + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loade

MD5 校验和

Android Manifest File for DevKit Sources

MD5 校验和

Android compatibility test report

MD5 校验和

Documentation

MD5 校验和

Source code of GPL/LGPL v2 packages used in the DM37X rootfs

MD5 校验和
产品
基于 Arm 的处理器
DM3725 数字媒体处理器 DM3730 数字媒体处理器

文档

Test Result Document

Android SDK contains the tools, sample code, and docs needed to create Android apps

The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical

Adobe Flash 10 for Android. https://www.ti.com/docs/toolsw/folders/print/adobeflash-a8.html

WL1271 Wireless SDK installer package

This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel

发布信息

This release package provides a Andorid GingerBread 2.3 DevKit(EA) distribution with integrated SGX (3D graphics) drivers, Adobe Flash 10 support, TI hardware abstraction for video overlay, WLAN, Bluetooth support for WL1271, PowerManagement, S-Video, Camera on Beagle XM, RowboPERF performance measurement application, NAND (UBIFS), Fastboot and standard applications from Android.

This release supports MPEG4 ASP and H.264 MP/HP 720P DSP accelerated decoding on DM3730.

The package also includes TI Android GingerBread Source, Linux Android kernel, Toolchain, Debug and Development Tools(CCSv5, ADT, Flashing Utility, etc) and Documentation to ease development, deployment and execution of Android based systems. The product forms the basis for all Android application development on OMAP35x, AM37x, AM35x platforms.

on Texas Instruments Embedded Procecssors Wiki.