选择版本
ARM-CGT-CLANG
Arm® 代码生成工具 - 编译器
产品
Wi-Fi 产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
发布信息
This is the 3.2.2.LTS Long-Term Support (LTS) release on the 3.2.0.LTS Long-Term Support release series of the TI Arm Clang (tiarmclang) Compiler Tools. The tiarmclang compiler tools provide software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on Arm Cortex-M and Cortex-R series core processors.
For definitions and explanations of STS, LTS, and the versioning number scheme, please see https://software-dl.ti.com/ccs/esd/documents/sdto_cgt_compiler_version_numbers_and_what_they_mean.html.
NOTE: The Mac OS hosted version of the 3.2.2.LTS release has been withdrawn due to library dependency issues with older versions of the Mac OS that will be addressed in version 3.2.3.LTS. These issues are not present in prior Mac OS hosted releases. The 3.2.1.LTS version of the TI Arm Clang Compiler Tools can be downloaded from here: https://www.ti.com/tool/download/ARM-CGT-CLANG/3.2.1.LTS
最新动态
- Support for ELF Segment "Blocking" (Alignment and Padding)
- Support for OpTI-Flash Smart Placement
- Support for C++17
- Support for Generating TI-TXT Hex Format from tiarmobjcopy
- Addition of Call Coverage to Code Coverage Support
- Support for CSV-Format Code Coverage Output from tiarmcov Utility
- Bug fixes