选择版本
ARM-CGT-CLANG
Arm® 代码生成工具 - 编译器
产品
Wi-Fi 产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
发布信息
This is the 4.0.0.LTS Long-Term Support (LTS) release of the TI Arm Clang (tiarmclang) Compiler Tools. The tiarmclang compiler tools provide software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on Arm Cortex-M and Cortex-R series core processors.
For definitions and explanations of STS, LTS, and the versioning number scheme, please see https://software-dl.ti.com/ccs/esd/documents/sdto_cgt_compiler_version_numbers_and_what_they_mean.html.
最新动态
- Security: Control Flow Integrity (CFI)
- Security: Support for C11 Secure Functions in C Runtime Library
- Security: Linker Command File fill() Operator - with optional width argument
- Security: Support for pad Function Attribute
- Basic Support for Cortex-R52
- Support for Suppressing Floating Point Speculation with -ffp-exception-bahavior Option
- Support for Size-Based align(power2) Operator in Linker Command Files
- Addition of tiarmclang-tidy Utility to Compiler Tools Installation
- Support for MSP M0/M0+Math Accelerator