选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ40Z50-DEVICE-FW

Firmware for bq40z50 family of gauges

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: R5-V5.05
发布日期: 2024-12-13
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ40Z50 1 至 4 节串联锂离子电池包管理器 | 电池电量监测计 BQ40Z50-R1 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池组管理器
硬件开发
评估板
BQ40Z50EVM-561 BQ40Z50 评估板 

发布信息

Overview

BQ40Z50-DEVICE-FW is a firmware-only release that can be flashed onto any existing BQ40Z50 hardware ( such as the BQ40Z50, BQ40Z50-R1, BQ40Z50-R2, … device ). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 1-series, 2-series, 3-series, and 4-series cell Li-ion and Li-polymer battery packs.

Using its integrated high-performance analog peripherals, the BQ40Z50-DEVICE-FW firmware measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion or Li-polymer batteries and reports this information to the system host controller over an SMBus v1.1 compatible interface. SHA-1 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

Features

The BQ40Z50-DEVICE-FW firmware is usable on any previous version of the BQ40Z50 hardware

新增功能

  • New features and bug fixes to BQ40Z50 firmware. See release notes text file in install folder for more information.