选择版本
C29-CGT
C29 code generation tools -- compiler
发布信息
This is the 1.0.0.LTS Long-Term Support (LTS) release of the TI C29 Clang (c29clang) Compiler Tools. The c29clang compiler tools provide software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on C29 core processors.
For definitions and explanations of STS, LTS, and the versioning number scheme, please see https://software-dl.ti.com/ccs/esd/documents/sdto_cgt_compiler_version_numbers_and_what_they_mean.html.
新增功能
- The c29clang-tidy checker 'c29migration-c28-builtins' now diagnoses uses of CLA intrinsics
- Performance improvements, particularly for loops, uses of sinf/cosf undef -ffast-math, and when optimizing for size (-Oz)
- Support for linker-generated section and memory-range CRC tables
- Support for code coverage, including MC/DC and branch coverage options