选择版本

选择版本

未找到结果。请清除搜索并重试。

C64XPLUS-C66X-IMGLIB

C64x+ 和 C66x 图像库

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 3.2.0.1
发布日期: 2014-5-11

IMGLIB for C66x Windows Installer

MD5 校验和

IMGLIB for C66x Linux Installer

MD5 校验和

IMGLIB for C64x+ Windows Installer

MD5 校验和

IMGLIB for C64x+ Linux Installer

MD5 校验和

文档

IMGLIB Software Manifest

IMGLIB GA Release

IMGLIB Post Production Release

IMGLIB Post Production Release

发布信息

This is a post-GA release of the Image and Video Processing Library (IMGLIB) for C64x+/C66x processors.

IMGLIB contains optimized general-purpose image/video processing routines that are used in computationally-intensive real-time applications. These C-callable routines operate considerably faster than equivalent code written in ANSI C language.

The deliverables in this release include a Windows or Linux installation executable for either the C64x+ or C66x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.

Software Defects

A list of tracked software defects can be found here.

(Note: If prompted for login/password, close the window and try the link again)