选择版本

选择版本

未找到结果。请清除搜索并重试。

C64XPLUSCODECSPCH

用于 C64x+ 器件的语音编解码器

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.00.001
发布日期: 2010-3-7
产品
数字信号处理器 (DSP)
TMS320C6457 通信基础设施数字信号处理器 TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统

文档

发布信息

All codecs are

eXpressDSP

compliant and implement one of the XDM 1.0 interfaces.

Each codec is XDC packaged and validated on DM6446 EVM in a Codec Engine based test framework.

TIPS and

FAQs

: Understanding and integrating TI codecs:

Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |

DaVinci

and OMAP Software for Dummies

SUPPORTED PLATFORMS:All these speech modules can be used on any of the C64x+ based platforms like DM644x, DM646x, OMAP3530, DM648, C6466 and C674x

RELEASE PACKAGE: All the speech codec releases have both encoder and decoder release packages

G722.2 from ITU-T is also known as GSM-WBAMR from 3GPP

PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory and cache configuration

Technical Support: please contact Couth Infotech Private Limited, email: TISupport@CouthIT.com