选择版本

选择版本

未找到结果。请清除搜索并重试。

DLPC4420EVM-SW

DLPC4420EVM Software and Firmware Bundle

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 10.1.1
发布日期: 2024-1-23

DLPC4420EVM Software and Firmware

MD5 校验和
lock = 需要出口许可(1 分钟)
产品
≥ 0.47 英寸阵列产品
DLPC4420 适用于 4K UHD DMD 的 DLP® 显示控制器
硬件开发
评估板
DLPC4420AEVM DLPC4420 Altera FPGA 双控制器配置评估模块

发布信息

 

-------------------------------------------------------------------------------

                          DLPC4420 Software 

-------------------------------------------------------------------------------

                          Release         : Version 10.1.1

                          Date            : 30-September-2023

-------------------------------------------------------------------------------

 

This is the release for the DLPC4420EVM SW. 

The table below identifies appropriate image file to be used on a given system.

 

DMD        |    Illumination  |        Image filename

----------------------------------------------------------------------

DLP470TE   |      LED         | Flash_DLPC4420_DLP470TE_p47_TRP_4KUHD_S410_LED.img

DLP660TE   |      LED         | Flash_DLPC4420_DLP660TE_p66_TRP_4KUHD_S610_LED.img

DLP780TE   |      LED         | Flash_DLPC4420_DLP780TE_p78_HEP_4KUHD_S600_LED.img

---------------------------------------------------------------------

 

General Requirements:

- To flash the system with the latest DLPC4420EVM software, use DLPC44xxGUI available on TI.com

 

 

 

-------------------------------------------------------------------------------

                          4K FPGA Firmware  

-------------------------------------------------------------------------------

                          Release         : Version (See below)

                          Date            : 30-September-2023

-------------------------------------------------------------------------------

 

This is the release of 4K FPGA firmware binaries for DLPC4420 based system. 

The table below identifies appropriate binary to be used on a given system.

 

FPGA        |    FPGA Type           |        Binary filename

-------------------------------------------------------------------------------

Altera     |   A5                      | XPR_FPGA_2WAY_UHD_A5_v356.rpd

Altera     |   A5                      | XPR_FPGA_4WAY_UHD_A5_v147.rpd

Xilinx     |                           | FPGA_XILINX_4WAY_XPR_v404.bin

------------------------------------------------------------------------------

 

General Requirements:

- To flash the system with the latest DLPC4420EVM software, use DLPC44xxGUI available on TI.com

 

 

-------------------------------------------------------------------------------

                          Documentation and Support Files  

-------------------------------------------------------------------------------

 

In addition, the software package includes other documentation and support files:

 

- DLPC4420 Software

- Programmers Guide

- Manifest

- Readme

- DLPC44xxGUI Files

- EDID Programmer Tool Files

- JTAG Programmer Tool Files

- TI Disclaimer