选择版本

选择版本

未找到结果。请清除搜索并重试。

MSPBSL_CUSTOMBSL430

用于 MSP430 的 MSB 引导加载程序

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1_02_00_01
发布日期: 2020-4-2

Source code and released BSL images for MSP430

MD5 校验和

发布信息

The Bootloader (BSL, formerly known as the bootstrap loader) is an application built into MSP low-power microcontrollers. It enables the user to communicate with the device to read from and write to its memory. This feature is primarily used for programming the device, during prototyping, final production, and in service. Both the programmable memory (Flash memory or FRAM) and the data memory (RAM) can be modified as required. Different BSLs offer different peripherals to communicate with, e.g. UART, I2C, or USB.

Previous releases can be downloaded from here.