选择版本

选择版本

未找到结果。请清除搜索并重试。

MSPBSL_CUSTOMBSL432

用于 MSP432 的 MSB 引导加载程序

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.01.00.00
发布日期: 2017-12-11

MSPBSL_CustomBSL432 Package

MD5 校验和

新增功能

The following changes have been added to MSP432 Custom BSL:

  • Bootloader (BSL) firmware image MSP432P4111 that programmed for MSP432P4x1V, MSP432P4x1Y, MSP432P4x11 from factory (0000.0003.0007.0205.000D)
  • Source code update for MSP432P4x1V, MSP432P4x1Y, MSP432P4x11 (0000.0003.0007.0205.000D)
  • CCS project file is provided for MSP432P4x1V, MSP432P4x1Y, MSP432P4x11. This is compatible for CCS v7.0 and newer version.
  • CCS project file is provided for MSP432P401R and MSP432P401M. This is compatible for CCS v6.0 and newer version.
  • User's guide update to have the new section: How to reprogram and customize the BSL.

发布信息

The Bootloader (BSL, formerly known as the bootstrap loader) is an application built into MSP low-power microcontrollers. It enables the user to communicate with the device to read from and write to its memory. This feature is primarily used for programming the device, during prototyping, final production, and in service. Both the programmable memory (Flash memory or FRAM) and the data memory (RAM) can be modified as required. Different BSLs offer different peripherals to communicate with, e.g. UART, I2C, SPI, or USB.