选择版本
SIMPLELINK-LOWPOWER-F2-SDK
SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
汽车类无线连接产品
硬件开发
评估板
开发套件
发布信息
The SimpleLink™ Low Power F2 Software Development Kit (SDK), formerly known as the CC13xx and CC26xx SDK, delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). This software toolkit provides a cohesive and consistent software experience for all SimpleLink CC13xx and CC26xx wireless MCU users by packaging essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth 5.2, Zigbee 3.0 compliant protocol suite, RF-Proprietary examples, TI's 15.4 Stack, TI Wi-SUN FAN Stack, Amazon Sidewalk examples, as well as the TI-RTOS7 kernel and TI Drivers in one easy-to-use software package along with example applications and documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
Although not included in the SDK, SimpleLink CC13xx and CC26xx wireless MCUs are also capable of supporting the following wireless solutions: Please refer to their respective repositories for resources and more information.
- The Matter standard: https://github.com/TexasInstruments/matter
- Thread 1.1.1 networking stack based on OpenThread: (https://github.com/TexasInstruments/ot-ti)
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-lowpower-f2-sdk
最新动态
- The Wireless Solar Management System (WSMS) examples showcase a small mesh network with low latency.
- TI Wi-SUN FAN Stack can keep track of minimum tx off time and duty cycle, simplifying certification with ARIB and ETSI.
- TI 15.4-Stack example PHY is configurable with the Custom PHY option in SysConfig. This opens the option to use WB-DSSS with TI 15.4-Stack.
- RF settings update for CC13x4/CC26x4 devices