Select a version
BQ-PRODUCTION-SW
Production software for 4th generation multicell battery fuel (gas) gauges
bqProduction download for bq40z5x family of products
Products
Battery fuel gauges
Hardware development
Evaluation board
Documentation
Release Information
Overview
bqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery Battery management products. This includes features that allow writing a golden image followed by different types of calibration to provide desired levels of accuracy, writing unique serial numbers, pack lot codes and finally validating limits for calibration parameters to spike out any inconsistencies in material. bqProduction offers three(3) levels of access to allow strict control over the manufacturing process with the assembly line operator only having access to the "Start" button. In addition, bqProduction supports upto 12 parallel stations from a single computer and has inbuilt capability to maintain log files for the processed printed circuits boards. Requires MKST-3P-ALT-EV2300 and advanced bqMTester hardware.
Operating systems: Windows XP, Windows 7, Windows 10
Requires: MKST-3P-ALT-EV2300, Advanced bqMTester hardware and a 3.3V LDO
Features
- Support for the MKST-3P-ALT-EV2300
- Works with Advanced bqMTester hardware
- Control multiple stations from a single graphical user interface
- Run up to 12 stations in parallel from a single computer
- Uses industry standard Motorola srec format Golden image programmer
- Calibration and test automation
- Unique Serial number assignment/programming
- Date of manufacture programming
- Calibration limits filter to detect anomalies
- Supports bq40zxx family of devices, such as bq40z60 and bq40z50-r1
What's new
- Support for bq40z50 family of products
- Support for MKST-3P-ALT-EV2300