Select a version
MMWAVE-L-SDK-6
SDK for xWRL6844, xWRL6888 Devices
Windows installer for the 06.01.03.04 SDK
Linux installer for the 06.01.03.04 SDK
Products
Automotive mmWave radar sensors
Industrial mmWave radar sensors
Hardware development
Evaluation board
Documentation
Release Information
- Building blocks
- Integrated driver packages.
- Power management framework to exercise different device low power modes.
- Layered approach to programming analog front end (AFE).
- FreeRTOS™ and no-RTOS support on Arm® Cortex®-R5F processor and TI digital signal processor C66x
- Demonstrations and examples
- FreeRTOS-based Out-of-box demo with easy configurability via low power visualizer GUI.
- Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
- FreeRTOS & no-RTOS based examples for various drivers.
- Tools
- Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
- SysConfig for the system code generation.
What's new
- Added support for xWRL6888
- Added full OOB demo support for xWRL6888
- Added Range DPU for xWRL6888 : Added per-device butterfly scaling configuration for xWRL6888, controlled via a bitmask
- Added Doppler DPU v2 for xWRL6888 : Added 32-bit detection matrix output with integrated Doppler CFAR
- Added CFAR DPU v2 for xWRL6888: Added Range CFAR processing within the CFAR DPU, detected output points now represent the intersection of the Range and Doppler CFAR results
- Added AoA DPU v2 for xWRL6888: Added FFT and CFAR processing in both azimuth and elevation dimensions, with Cartesian coordinates computed for each detected point
- Added control library support for xWRL6888
- Added visualizer support for xWRL6888
- Improvements and Bug fixes (Refer Release Notes)