Select a version
No results found. Please clear your search and try again.
SIMPLELINK-TI-OPENTHREAD-SDK
SimpleLink™ family of devices OpenThread software
Select a version
No results found. Please clear your search and try again.
Latest version
Version: 1.3-1.0
Release date: Jun 7, 2024
Products
Low-power 2.4-GHz products
CC2340R5
—
SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash
CC2340R5MODA
—
SimpleLink™ 32-bit Arm Cortex-M0+ Bluetooth Low Energy wireless MCU module with 512-kB flash
CC2652P
—
SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier
CC2652P7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp
CC2652PSIP
—
SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier
CC2652R
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
CC2652R7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash
CC2652RB
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
CC2652RSIP
—
SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
CC2674P10
—
SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier
CC2674R10
—
SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
CC2755P20
—
2.4GHz multiprotocol MCU with on-chip HSM, Edge AI, 2MB flash, +20dBm, <1µA standby
CC2755R10
—
SimpleLink™ Arm® Cortex®-M33 wireless MCU with EdgeAI support, security, <1µA standby current
Hardware development
Development kit
LAUNCHXL-CC1352R1
—
CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LP-CC2652RB
—
CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU
Evaluation board
LAUNCHXL-CC1352P
—
CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LAUNCHXL-CC26X2R1
—
CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
LP-CC1352P7
—
CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LP-CC2652PSIP
—
CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
LP-CC2652R7
—
CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
LP-CC2652RSIP
—
CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU
This Texas Instruments OpenThread GitHub repository (ot-ti) contains the software development components and tools that enable engineers to develop Thread based products. This repository is the starting point for Thread development on the supported SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs) for all Thread roles.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, 2.4GHz, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
- Support for Thread 1.3 certified platform CC2674x
- Thread v1.3 certified libraries for Matter on CC2674x family