C7000-CGT — C7000 code generation tools (CGT) - compiler
サポート対象の製品とハードウェア
製品
Arm ベースのプロセッサ
デジタル信号プロセッサ (DSP)
C7000-CGT — C7000 code generation tools (CGT) - compiler
製品
Arm ベースのプロセッサ
デジタル信号プロセッサ (DSP)
資料
リリース情報
This is the v5.0.0.LTS release of the C7000 C/C++ Code Generation Tools. The C7000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on C7000+MMA core processors. This C7000 compiler release is a “Long-Term Support” (LTS) release.
最新情報
- Support for the C7100, C7120, C7504, and C7524 ISA variants
- Support for MMA1, MMA2, MMA2_256, and MMA2_256F
- Runtime alias disambiguation to help improve performance when they restrict keyword is not used
- Various performance improvements for generated code
- Fixes for several defects in the C7000 compiler
- See the README.html file for more details.