DAC7512SW-LINUX

Linux ドライバ、DAC7512 用

DAC7512SW-LINUX

概要

The Linux driver supports the DAC7512 Serial Input DAC. The Linux driver supports communication through the SPI bus and interfaces with sysfs.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • dac7512

 

Linux Source Files

The files associated with this device are:

  1. drivers/misc/ti_dac7512.c
  2. Documentation/devicetree/bindings/misc/ti,dac7512.txt

Source Files

drivers/misc/ti_dac7512.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/misc/ti,dac7512.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: TI_DAC7512 [=y]Type  : tristatePrompt: Texas Instruments DAC7512  Location:    -> Device Drivers      -> Misc devices  Defined at drivers/misc/Kconfig:405  Depends on: SPI [=y] && SYSFS [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

ダウンロード 字幕付きのビデオを表示 ビデオ

サポートとトレーニング