TPS65910SW-LINUX

TPS65910 用 Linux ドライバ

TPS65910SW-LINUX

概要

The TPS65910/1 Linux drivers contain support for the I2C bus framework. Additional driver files support the Linux regulator framework to manage the output regulation of the IC and the Linux GPIO framework to support adding the IC's GPIO's to the system. In addition to the power resources, the Linux drivers contain support for the Linux RTC framework.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • TPS65910
  • TPS65911

 

Linux Source Files

The files associated with this device are:

  1. drivers/mfd/tps65910.c
  2. include/linux/mfd/tps65910.h
  3. drivers/gpio/gpio-tps65910.c
  4. drivers/regulator/tps65910-regulator.c
  5. drivers/rtc/rtc-tps65910.c
  6. drivers/mfd/tps65911-comparator.c
  7. arch/arm/boot/dts/tps65910.dtsi
  8. Documentation/devicetree/bindings/mfd/tps65910.txt

 

Source Files

drivers/mfd/tps65910.c
drivers/mfd/tps65911-comparator.c
drivers/gpio/gpio-tps65910.c
drivers/regulator/tps65910-regulator.c
drivers/rtc/rtc-tps65910.c
include/linux/mfd/tps65910.h

 

Linux Device Tree Documentation

Documentation/devicetree/bindings/mfd/tps65910.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make qconfig")

 

Menuconfig Location

Required Parent Support:
Device Drivers->Multifunction device drivers->MFD_TPS65910

GPIO Support:
Device Drivers->GPIO Support->MFD GPIO expanders->GPIO_TPS65910

Regulator Support:
Device Drivers->Voltage and Current Regulator Support->REGULATOR_TPS65910

RTC Support:
Device Drivers->Real Time Clock->RTC_DRV_TPS65910

 

   Symbol: MFD_TPS65910 [=y]   Type  : boolean   Prompt: TI TPS65910 Power Management chip     Location:       -> Device Drivers         -> Multifunction device drivers     Defined at drivers/mfd/Kconfig:1119     Depends on: HAS_IOMEM [=y] && I2C [=y]=y && (GPIOLIB [=y] || COMPILE_TEST [=n])     Selects: MFD_CORE [=y] && REGMAP_I2C [=y] && REGMAP_IRQ [=y] && IRQ_DOMAIN [=y]  Symbol: GPIO_TPS65910 [=y]   Type  : boolean   Prompt: TPS65910 GPIO        Location:       -> Device Drivers         -> GPIO Support (GPIOLIB [=y])           -> MFD GPIO expanders     Defined at drivers/gpio/Kconfig:834     Depends on: GPIOLIB [=y] && MFD_TPS65910 [=y]   Symbol: REGULATOR_TPS65910 [=y]   Type  : tristate   Prompt: TI TPS65910/TPS65911 Power Regulators     Location:       -> Device Drivers         -> Voltage and Current Regulator Support (REGULATOR [=y])     Defined at drivers/regulator/Kconfig:711     Depends on: REGULATOR [=y] && MFD_TPS65910 [=y]   Symbol: RTC_DRV_TPS65910 [=y]   Type  : tristate     Prompt: TI TPS65910 RTC driver     Location:       -> Device Drivers         -> Real Time Clock (RTC_CLASS [=y])     Defined at drivers/rtc/Kconfig:512     Depends on: I2C [=y] && RTC_CLASS [=y] && MFD_TPS65910 [=y]

 

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to this driver please either:

ダウンロード 字幕付きのビデオを表示 ビデオ

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

投稿されたすべてのフォーラムトピック (英語) を表示

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。